IESNA:LM-63-2002
[TEST]P941879
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5C-840-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 4000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35765
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 249.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4765.9 4394.7 4056.4 3741.2 3484.1 3373.9 3368.1 3426.1 3580.7 3909.4
4421.8 5021.1 5697.8 6440.3 7062.9 7625.5 8147.5 8725.6 9197.4 9703.9
10328.4 10740.3 11043.8 11434.4 11995.1 13131.9 14831.4 16971.7 18737 18503
15179.4 8139.8 2654.6 1127.2 440.8 145 0
4765.9 4421.8 4085.4 3766.3 3509.2 3381.6 3383.5 3437.7 3590.4 3915.2
4417.9 4992.1 5670.8 6422.9 7047.4 7617.8 8128.2 8675.3 9168.4 9676.9
10289.8 10763.5 11090.2 11368.6 11948.7 13015.9 14632.3 16774.5 18663.5 18458.5
15467.5 8596.1 3052.9 1173.6 493 175.9 0
4765.9 4433.4 4110.5 3805 3549.8 3404.8 3385.5 3420.3 3538.2 3787.6
4214.9 4789.1 5452.3 6161.9 6830.8 7432.1 7934.8 8395 8880.3 9433.3
10048.1 10711.3 11252.6 11672.2 12184.5 13052.6 14446.7 16546.4 18936.1 19895.1
17692.9 11486.6 4578.4 2045.6 902.9 322.9 0
4765.9 4427.6 4133.7 3847.5 3598.1 3453.1 3410.6 3435.7 3516.9 3700.6
4046.7 4537.8 5123.6 5763.6 6421 7109.3 7764.7 8315.7 8833.9 9400.4
10088.7 10777 11403.4 11966.1 12619.6 13437.4 14713.5 16797.7 19970.5 23093
23036.9 17008.5 8659.9 4089.2 1890.9 647.7 0
4765.9 4456.6 4189.8 3942.3 3716.1 3555.6 3495.7 3507.3 3569.1 3704.5
3950 4327 4831.7 5373 5943.4 6616.2 7399.3 8217.1 8940.2 9688.5
10411.6 11217.8 12068.5 12876.7 13781.6 14922.3 16529 18895.5 22675.4 27439.4
29150.5 22756.6 14786.9 7588.7 3286.8 1022.8 0
4765.9 4452.7 4207.2 3959.7 3737.3 3569.1 3501.5 3516.9 3576.9 3708.3
3928.7 4296.1 4781.4 5315 5871.9 6529.2 7320 8151.4 8913.2 9696.2
10440.6 11244.9 12095.6 12948.2 13895.6 15073.1 16677.8 19013.4 22679.2 27336.9
29136.9 23098.8 14723.1 7470.8 3215.3 986.1 0
4765.9 4493.3 4271 4066 3872.7 3718 3638.7 3625.2 3683.2 3801.1
3990.6 4282.6 4653.8 5100.4 5653.4 6283.7 7103.5 8021.8 9025.3 10092.6
11165.6 12221.3 13217 14185.6 15210.4 16366.6 17671.6 19282.2 21347.1 23301.8
22105 15541 6660.7 2121 765.6 187.5 0
4765.9 4543.6 4367.6 4216.8 4073.8 3948.1 3866.9 3828.2 3853.3 3955.8
4122.1 4338.6 4624.8 5023.1 5566.4 6254.7 7078.3 8025.7 9054.3 10102.2
11099.9 12053.1 12959.8 13833.8 14620.7 15307 15846.5 16150 15898.7 13996.2
8897.7 3112.8 1221.9 701.8 348 119.9 0
4765.9 4613.2 4495.2 4394.7 4305.8 4218.8 4164.6 4147.2 4164.6 4232.3
4346.4 4508.8 4750.5 5121.7 5616.6 6245 7004.9 7863.3 8739.1 9593.7
10380.6 11159.8 11805.6 12377.9 12797.4 13006.2 12928.9 12319.9 10651.3 7175
2967.8 1274.1 872 612.9 392.5 170.1 0
4765.9 4680.9 4624.8 4584.2 4545.5 4516.5 4510.7 4535.8 4588.1 4682.8
4808.5 4974.7 5201 5543.2 5982.1 6560.2 7271.7 8074 8915.1 9789
10676.5 11552.3 12364.3 13064.3 13619.1 13835.7 13416.1 11799.8 8366 3774.1
1564.2 1001.5 709.6 485.3 317.1 145 0
4765.9 4779.5 4787.2 4808.5 4831.7 4866.5 4918.7 5007.6 5129.4 5284.1
5483.2 5726.8 6065.2 6537 7153.7 7902 8748.8 9645.9 10577.8 11511.7
12437.8 13346.5 14201.1 14786.9 14901 14290.1 12667.9 9800.6 5670.8 2124.8
1098.2 759.8 525.9 324.8 193.3 69.6 0
4765.9 4806.5 4841.3 4899.3 4949.6 5009.5 5090.7 5189.4 5326.6 5492.9
5692 5951.1 6293.3 6743.8 7289.1 7925.2 8623.1 9354 10111.9 10854.3
11563.9 12267.7 12865.1 13205.4 13058.4 12248.3 10616.5 8097.2 4615.1 1749.8
933.9 636.1 440.8 264.9 145 40.6 0
4765.9 4837.5 4909 4986.3 5071.4 5144.9 5245.4 5359.5 5479.4 5639.8
5817.7 6018.8 6279.8 6606.6 6987.5 7414.7 7880.7 8360.2 8851.3 9315.3
9750.3 10102.2 10284 10137 9541.5 8406.6 6838.6 4953.5 2813.2 1291.5
786.9 556.8 394.4 257.1 152.7 52.2 0
4765.9 4874.2 4999.9 5129.4 5241.6 5328.6 5423.3 5496.8 5552.8 5607
5645.6 5674.6 5701.7 5715.2 5694 5599.2 5425.2 5214.5 5007.6 4704.1
4207.2 3571.1 2958.2 2447.7 2030.1 1699.5 1442.3 1241.3 1071.1 926.1
779.2 651.6 529.8 396.4 253.3 92.8 0
4765.9 4928.3 5088.8 5245.4 5351.8 5421.4 5458.1 5471.6 5442.6 5392.4
5318.9 5210.6 5034.7 4806.5 4520.4 4203.3 3893.9 3598.1 3306.2 3012.3
2714.5 2443.9 2211.9 1983.7 1784.6 1610.6 1465.5 1339.9 1218.1 1096.3
953.2 815.9 657.4 491.1 288.1 114.1 0
4765.9 4974.7 5175.8 5318.9 5407.8 5436.8 5419.4 5388.5 5317 5214.5
5046.3 4783.3 4481.7 4193.6 3971.3 3787.6 3582.7 3346.8 3105.1 2878.9
2695.2 2596.6 2453.5 2256.3 2068.8 1898.6 1726.6 1558.4 1409.5 1266.4
1102.1 922.3 713.4 504.6 293.9 141.1 0
4765.9 5013.4 5228 5361.4 5409.8 5394.3 5365.3 5299.6 5181.6 4997.9
4754.3 4495.2 4261.3 4056.4 3861.1 3669.7 3466.7 3252 3064.5 2923.4
2880.8 2869.2 2770.6 2608.2 2432.3 2252.5 2035.9 1823.2 1626 1459.7
1297.3 1117.5 939.7 725 506.6 262.9 0
4765.9 5054 5274.4 5392.4 5402 5361.4 5309.2 5208.7 5026.9 4804.6
4605.5 4441.1 4265.2 4060.2 3832.1 3607.8 3373.9 3153.4 2950.4 2834.4
2795.8 2745.5 2685.5 2583.1 2405.2 2227.3 2072.6 1929.6 1819.4 1697.6
1544.8 1382.4 1206.5 999.6 783 466 0
4765.9 5079.1 5297.6 5384.6 5375 5315 5233.8 5094.6 4887.7 4702.1
4572.6 4446.9 4290.3 4087.3 3839.8 3555.6 3275.2 3010.4 2778.4 2675.9
2567.6 2494.1 2407.1 2221.5 2037.8 1896.7 1778.8 1693.7 1626 1519.7
1415.3 1256.7 1078.9 904.8 699.9 415.7 0
4765.9 5088.8 5318.9 5392.4 5361.4 5297.6 5195.2 5015.3 4814.3 4665.4
4555.2 4441.1 4294.2 4106.6 3845.6 3524.7 3170.8 2853.8 2608.2 2486.4
2351.1 2229.3 2057.2 1852.2 1695.6 1575.8 1481 1401.7 1316.7 1218.1
1144.6 991.9 808.2 661.2 508.5 255.2 0
4765.9 5117.8 5334.4 5396.2 5363.4 5289.9 5164.2 4982.5 4781.4 4642.2
4537.8 4412.1 4274.8 4073.8 3814.7 3495.7 3132.2 2774.5 2507.7 2327.9
2148.1 2016.6 1831 1678.2 1531.3 1417.2 1326.3 1254.8 1194.9 1127.2
1191 988 754 576.2 427.3 177.9 0
4765.9 5115.9 5338.2 5402 5367.2 5286 5173.9 4984.4 4777.5 4646.1
4537.8 4417.9 4284.5 4089.2 3835.9 3515 3149.6 2784.2 2499.9 2310.5
2130.7 1993.4 1811.6 1655 1508.1 1392.1 1301.2 1231.6 1179.4 1111.7
1229.7 910.6 721.2 580 431.2 177.9 0
